(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Max. Rotational Speed (min-1(r.p.m)): 13600
•Compatible Tool: Disc Grinder (Electric/Air)
Part Number |
---|
TDS10015-A-40 |
TDS10015-A-60 |
TDS10015-A-80 |
TDS10015-A-100 |
TDS10015-A-120 |
TDS10015-A-150 |
TDS10015-A-180 |
TDS10015-A-240 |
TDS10015-A-320 |
TDS10015-A-400 |
TDS10015-Z-40 |
TDS10015-Z-60 |
TDS10015-Z-80 |
Loading...
Type | Multi-blade disc | Diameter(mm) | 100 | Shaft Diameter(mm) | 15 |
---|---|---|---|---|---|
Max. Rotational Speed(min-1(r.p.m)) | 13600 | Compatible Tools | Disc Grinder (Electric/Air) | Features | Deep scratches from initial grinding can be prevented by adding curvature on the edge of the polishing cloth. Smooth cutting quality is sustained until the very end. Disk can be applied horizontally. |
Application | For heavy grinding surface polishing of stainless steel or metals, welding bead removal and deburring, chamfering and rust removal, paint stripping |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy