(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Easy Fix Sleeve for Round Shank Bit

Easy Fix Sleeve for Round Shank Bit
  • Volume Discount

Cylindrical sleeve for metric version, cylindrical sleeve, angular shank sleeve, 132 W (whistle notch) metric version bits are available for the tool type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
132L-1212050-B
132L-1612050-B
132L-1616050-B
132L-2205050-B
132L-2206050-B
132L-2208050-B
132L-2210050-B
132L-2212050-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp Diameter dm t
(mm)
Dimensions dm m
(mm)
1 Piece(s)Available

8 Days or more

1219.05 (3/4)
1 Piece(s)Available

8 Days or more

1225.4 (1)
1 Piece(s)Available

10 Days or more

1625.4 (1)
1 Piece(s)

8 Days or more

522
1 Piece(s)

8 Days or more

622
1 Piece(s)

8 Days or more

822
1 Piece(s)

8 Days or more

1022
1 Piece(s)

8 Days or more

1222

Loading...

  1. 1

Basic Information

Dimension l₁(mm) 5 Dimension l₂(mm) 55 Tool Type Cylindrical Sleeve for Millimeter Version

Additional Products in this Category

Tech Support