(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Hard Cut Drill Bit, HC

Part Number

Configured Part Number is shown.

 
Part Number
HC2
HC3
HC4
HC5
HC6
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Overall Length (L)
(mm)
Maximum Machining Depth
(mm)
Shank type
(mm)
Damage Tap Size
1 Piece(s)Available

8 Days or more

230102M3 4-40 UNC,6-40 UNF,6 BA-4 BA
1 Piece(s)Available

8 Days or more

340153M4,M5 8-32 UNC, 10-32 UNF, 3 BA-2 BA
1 Piece(s)Available

8 Days or more

445204M6 1/4-5/16 UNC, 1/4-5/16 UNF, 1 BA-0 BA
1 Piece(s)Available

8 Days or more

5502555/16-3/8 UNC, 5/16-3/8 UNF
1 Piece(s)Available

8 Days or more

6603063/8-1/2 UNC,3/8-1/2 UNF

Loading...

  1. 1

Basic Information

Link Model straight shank Oil-Hole Presence NA Application Fracture tap elimination and hole boring for material that is difficult to machine
Other Use machines with high spindle rigidity. (Use this product for machining centers, CNC lathes, automatic lathes, or milling machines.) Note 1 The extra negative shape increases the machining temperature and anneals the tap. Note 2 Repolishing Type
Note 3 Cutting Oil Unnecessary Note 4 Suitable for dry processing

Additional Products in this Category

Tech Support