(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill 490 Long Edge Cutter

Part Number

Configured Part Number is shown.

 
Part Number
490-020B16-08L
490-020B20-08L
490-025B20-08L
490-025B25-08M
490-032B25-08L
490-032B25-08M
490-032B32-08L
490-032B32-08M
490-040B32-08H
490-040B32-08M
490-040B32-14H
490-040B32-14M
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
1 Piece(s)

8 Days or more

20mmFinishing741625.525485000.1Coarse Pitch (Few Flutes)8Equal division50.5
1 Piece(s)Available

8 Days or more

20mmFinishing762025.525485000.1Coarse Pitch (Few Flutes)8Equal division51.5
1 Piece(s)

8 Days or more

25mmFinishing832025.532404000.2Coarse Pitch (Few Flutes)8Equal division58.5
1 Piece(s)

8 Days or more

25mmRough and medium rough processing882535.532404000.3Cross Pitch (Medium Flutes)8Equal division56.5
1 Piece(s)

8 Days or more

32mmFinishing982535.540339000.4Coarse Pitch (Few Flutes)8Unequal division66.5
1 Piece(s)

8 Days or more

32mmRough and medium rough processing982545.540339000.4Cross Pitch (Medium Flutes)8Equal division66.5
1 Piece(s)Available

8 Days or more

32mmFinishing1003235.540339000.5Coarse Pitch (Few Flutes)8Unequal division64.5
1 Piece(s)

8 Days or more

32mmRough and medium rough processing1003245.540339000.5Cross Pitch (Medium Flutes)8Equal division64.5
1 Piece(s)

8 Days or more

40mmRough and medium rough processing1123265.550293000.7Extra-Cross Pitch (Multiple Flutes)8Equal division76.5
1 Piece(s)Available

8 Days or more

40mmRough and medium rough processing1123245.550293000.7Cross Pitch (Medium Flutes)8Unequal division76.5
1 Piece(s)Available

8 Days or more

40mmRough and medium rough processing1123241050264000.6Extra-Cross Pitch (Multiple Flutes)14Equal division76.5
1 Piece(s)Available

8 Days or more

40mmRough and medium rough processing1123231050264000.6Cross Pitch (Medium Flutes)14Unequal division76.5

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Compatible Tip Material Carbide Coat Details Type Weldon Shank Dimensions D 5m(mm) -
Coolant Coolant Center-Through Cutting Angle (κr)(°) 90

Additional Products in this Category

Tech Support