(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for high-efficiency machining.
Part Number
Configured Part Number is shown.
490032A2508M
Part Number |
---|
490032A2508M |
Loading...
Machining Application | Plane / Side / Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin | Mounting Method | With handle |
---|---|---|---|---|---|
Details Type | Cylindrical shank | Dimensions D 5m(mm) | - | Coolant | Coolant Center-Through |
Cutting Angle (κr)(°) | 90 | Program Length(mm) | - |
Please check the type/dimensions/specifications of the part 490032A2508M in the CoroMill 490 Cutter 490-A series.
Part Number |
---|
490-040A32-14H |
490025A2008L |
490025A2008M |
490032A2508L |
490040A3208H |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy