(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill 390 Tip

CoroMill 390 Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • R39011T308EMLS30T
  • R39011T308EMLS40T
  • R39011T308MMLJ048
  • R39011T308MMM1040、R39011T308MMM2030、R39011T308MMM2040
  • R39011T308MMMS30T、R39011T308MPLS30T
  • R39011T308MMMS40T、R39011T308MPLS40T
  • R39011T308MPMS30T、R390170408EMLS30T、R390170408MMMS30T、R390170408MPLS30T、R390170408MPMS30T
  • R390170450EMM2030、R390170460EMM2030
  • R390180608MPM1030、R390180612MPM1030、R390180616MPM1030、R390180620MPM1030、R390180631MPM1030
  • R390180612HML2030、R390180612HML2040、R390180640HPL1025
  • R390180612MPMR1030
  • R390180616HPTW1030

PDF

Part Number

Configured Part Number is shown.

Part Number
R39011T3-08M-PM-4220
R39011T3-10M-PH-4220
R39011T3-12E-PM-S30T
R3901704-04E-PM-S30T
R3901704-08M-PL-1010
R3901704-12E-PM-S30T
R3901704-16M-PM-S30T
R3901704-40E-MM-2030
R390-11T304M-PM4220
R390-11T316M-KM-H13A
R390-11T331M-KM-H13A
R390-180640H-ML-2040
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Details Type Trusco Code Features of the blade tip
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5181-
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5190-
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5203-
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5246-
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5254-
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5262-
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5271-
10 Piece(s)Available

7 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5289-
10 Piece(s)Available

5 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5157-
10 Piece(s)Available

8 Days or more

Other[Others] 21°Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy23.591.6H13A110.4Right-hand6.811Medium coarseness--The Strongest Blade
10 Piece(s)Available

8 Days or more

Other[Others] 21°Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy23.593.1H13A11-Right-hand6.811Medium coarseness--The Strongest Blade
10 Piece(s)Available

8 Days or more

-------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5297-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Details Type Trusco Code Features of the blade tip

Loading...

  1. 1

Additional Products in this Category

Tech Support