(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill 390 Long Edge Cutter R390-B

CoroMill 390 Long Edge Cutter R390-B

Click this image to zoom it.

PDF

Part Number

Configured Part Number is shown.

Part Number
R390-012B16-11L
R390-016B16-11L
R390-020B20-11L
R390-020B20-11M
R390-025B25-11H
R390-025B25-11L
R390-025B25-11M
R390-025B25-17L
R390-032B32-11H
R390-032B32-11L
R390-032B32-11M
R390-032B32-17L
R390-032B32-17M
R390-040B32-11H
R390-040B32-11M
R390-040B32-17H
R390-040B32-17L
R390-040B32-17M
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Dimension L3
(mm)
Dimensions λs
(mm)
Mass
(kg)
Specifications Blade distribution
1 Piece(s)

8 Days or more

12Finishing68161106860044.52011.480.2Coarse Pitch (Few Flutes)Equal division
1 Piece(s)Available

8 Days or more

16Finishing73162104150049.52513.430.2Coarse Pitch (Few Flutes)Equal division
1 Piece(s)

8 Days or more

20Finishing81202103460056.52510.270.3Coarse Pitch (Few Flutes)Equal division
1 Piece(s)Available

10 Days or more

20Rough and medium rough processing81203103460056.52510.270.3Cross Pitch (Medium Flutes)Equal division
1 Piece(s)

8 Days or more

25Rough and medium rough processing88254103650056.53217.060.4Extra-Cross Pitch (Multiple Flutes)Equal division
1 Piece(s)

8 Days or more

25Finishing88252103650056.53217.060.4Coarse Pitch (Few Flutes)Equal division
1 Piece(s)

8 Days or more

25Rough and medium rough processing88253103650056.53217.060.4Cross Pitch (Medium Flutes)Equal division
1 Piece(s)Available

8 Days or more

25Finishing8825215.73080056.53211.550.4Coarse Pitch (Few Flutes)Equal division
1 Piece(s)

8 Days or more

32Rough and medium rough processing100325103100064.54019.460.6Extra-Cross Pitch (Multiple Flutes)Unequal division
1 Piece(s)

8 Days or more

32Finishing100322103100064.54019.460.6Coarse Pitch (Few Flutes)Equal division
1 Piece(s)

8 Days or more

32Rough and medium rough processing100323103100064.54019.460.6Cross Pitch (Medium Flutes)Unequal division
1 Piece(s)

8 Days or more

32Finishing10032215.72560064.54013.150.8Coarse Pitch (Few Flutes)Equal division
1 Piece(s)Available

8 Days or more

32Rough and medium rough processing10032315.72560064.54013.150.8Cross Pitch (Medium Flutes)Unequal division
1 Piece(s)

8 Days or more

40Rough and medium rough processing110326102700074.55021.930.8Extra-Cross Pitch (Multiple Flutes)Unequal division
1 Piece(s)

10 Days or more

40Rough and medium rough processing110324102700074.55021.930.8Cross Pitch (Medium Flutes)Unequal division
1 Piece(s)

8 Days or more

40Rough and medium rough processing11032415.72190074.55014.780.8Extra-Cross Pitch (Multiple Flutes)Equal division
1 Piece(s)

8 Days or more

40Finishing11032215.72190074.55014.780.8Coarse Pitch (Few Flutes)Equal division
1 Piece(s)Available

8 Days or more

40Rough and medium rough processing11032315.72190074.55014.780.8Cross Pitch (Medium Flutes)Unequal division
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Dimension L3
(mm)
Dimensions λs
(mm)
Mass
(kg)
Specifications Blade distribution

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Details Type Weldon Shank Coolant Coolant Center-Through
Cutting Angle (κr)(°) 90 Tip Size(mm) 18

Additional Products in this Category

Tech Support