(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for high-efficiency machining.
Part Number |
---|
R200-024A32-16L |
R200-024A32-16M |
R200-028A32-12L |
R200-030A32-20L |
R200-034A32-16M |
Loading...
Machining Application | Plane / Side / Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium | Mounting Method | With handle |
---|---|---|---|---|---|
Overall length (L)(mm) | 240 | Shank diameter (d)(mm) | 32 | Compatible Tip Material | Carbide Coat |
Underneck length (ℓ1)(mm) | 63 | Details Type | Cylindrical shank | Dimension L3(mm) | 63 |
Blade distribution | Equal division | Other Processing Applications | Profiling, axial direction/plunge milling |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy