(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

COROMANT CAPTO, Cutting Head for CoroCut 3

Part Number

Configured Part Number is shown.

C3RF123T0622045BM

 
Part Number
C3RF123T0622045BM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Groove Width(mm) 1.5 Maximum Machining Diameter(mm) 12.8
Maximum Groove Depth(mm) 6.4 Selfishly Right-hand Number of corners for tip use 3 Corner
Sheet size T Dimension L1(mm) 45 Dimensions D 5m 32
Gauge Chip N123T3-0150-CM Tip tightening torque(Nm) 3 Dimensions/f1(mm) 22

Additional Products in this Category

Tech Support