(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

COROMANT CAPTO, Cutting Unit for CoroCut 1 & 2

Part Number

Configured Part Number is shown.

Part Number
C3-NF123G20-00060B
C4-NF123G20-00070B
C4-NF123J25-00077B
C5-NF123G20-00070B
C5-NF123J25-00077B
C6-NF123G20-00075B
C6-NF123J25-00082B
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Width
(mm)
Maximum Groove Depth
(mm)
Sheet size Dimension L1
(mm)
Dimensions D 5m Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)
1 Piece(s)

9 Days or more

420G6032N123G2-0400- RM52
1 Piece(s)Available

9 Days or more

420G7040N123G2-0400-RM52
1 Piece(s)

9 Days or more

625J7740N123J2-0600-RM53
1 Piece(s)

9 Days or more

420G7050N123G2-0400-RM52
1 Piece(s)

9 Days or more

625J7750N123J2-0600-RM63
1 Piece(s)Available

9 Days or more

420G7563N123G2-0400-RM52
1 Piece(s)

9 Days or more

625J8263N123J2-0600-RM63

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off / Horizontal feeding Selfishly No-hand Number of corners for tip use 2 Corner
Cutting Angle(°) 0 Clamp System Screw Clamp

Additional Products in this Category

Tech Support