(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CORO-TURN SL, 570 Cutting Head

CORO-TURN SL, 570 Cutting Head

Click this image to zoom it.

  • Volume Discount

Unique shape exhibits high performance

Part Number

Configured Part Number is shown.

Part Number
L571.31C-323222-12
L571.31C-403227-12
L571.31C-504035-16
L571.31C-604043-16
R571.31C40322712
R571.31C-504035-16
R571.31C-604043-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter Selfishly Overall Length Shank diameter Cutting Angle
(°)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Blade Inclination Angle λs
(°)
Gauge Chip
1 Piece(s)Available

11 Days or more

40Left-hand323295°221241641-11°CNMG 12 04 08
1 Piece(s)Available

11 Days or more

50Left-hand324095°271241641-10°CNMG 12 04 08
1 Piece(s)Available

11 Days or more

63Left-hand405095°351641767-11°CNMG 16 06 12
1 Piece(s)

9 Days or more

80Left-hand406095°431641767-10°CNMG 16 06 12
1 Piece(s)Available

7 Days or more

50Right-hand35.84095271241641-10°CNMG 12 04 08
1 Piece(s)Available

11 Days or more

63Right-hand405095°351641767-11°CNMG 12 04 08
1 Piece(s)Available

11 Days or more

80Right-hand406095°431641767-10°CNMG 12 04 08
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter Selfishly Overall Length Shank diameter Cutting Angle
(°)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Blade Inclination Angle λs
(°)
Gauge Chip

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Lubrication Hole Y/N Available
Tool Lead Angle(°) -5 Rake angle γ(°) -6°

Additional Products in this Category

Tech Support