(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number |
---|
N123E2-0270-0002-BGH13A |
N123F2-0380-0002-BGH13A |
Part Number |
---|
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Selfishly | No-hand | Nose R | 0.2 |
Material type | H13A | Chip Breaker Manufacturer | BG | Groove Width Tolerance | +0.15/-0.05 |
Dimension l2(mm) | 21.6 | Dimension S1(mm) | 5.20 | L2 Tolerance(mm) | ±0.30 |
L21 Tolerance(mm) | ±0.30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy