(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number |
---|
L176.9-3236-06 |
R176.9-3236-06 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|
1 Piece(s) | Available | 10 Days or more | Left-hand | |
1 Piece(s) | Available | 10 Days or more | Right-hand |
Part Number |
---|
Loading...
Applicable Tip Shape | R (Circular) | Application | Outer Diameter / Profiling / Post-Grinding | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Shank height(mm) | 32 | Shank width(mm) | 36 | Rake angle(°) | 0 |
Blade Inclination Angle(°) | 0 | Function Width(mm) | 36.6 | Function Height(mm) | 32 |
Function Length(mm) | 170 | Tip Size | 06 | iC | 1/4 |
Gauge Chip | RCGX 06 06 00 | Dimensions ar(mm) | 19.4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy