(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Half Side Slot Mill with Hub Right Hand

Part Number

Configured Part Number is shown.

Part Number
MSTC100SR1416-10-6T
MSTC125SR1416-10-8T
MSTC125SR1618-10-8T
MSTC125SR1820-12-8T
MSTC125SR2123-12-8T
MSTC160SR1416-10-10T
MSTC160SR1618-10-10T
MSTC160SR1820-12-10T
MSTC160SR2123-12-10T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φD2
(mm)
φA
(mm)
E
(mm)
H
(mm)
L1(min)
(mm)
L1(max)
(mm)
T
(mm)
a
(mm)
b
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) φd(H7)
(mm)
ap1(max)
(mm)
1 Piece(s)Available

11 Days or more

61002014482437.750.851.824.4712.417,2501000279.1
1 Piece(s)Available

11 Days or more

81252718582637.750.851.831.9814.415,4501600329.1
1 Piece(s)Available

11 Days or more

81252718582635.750.851.831.9814.415,4501700329.1
1 Piece(s)Available

11 Days or more

81252718582634.051.052.331.9814.410,35016003211.7
1 Piece(s)Available

11 Days or more

81252718582631.451.052.331.9814.410,35017003211.7
1 Piece(s)Available

11 Days or more

1016056-703037.750.851.843.4916.413,6502000409.1
1 Piece(s)Available

11 Days or more

1016056-703035.750.851.843.4916.413,6502300409.1
1 Piece(s)Available

11 Days or more

1016056-703034.051.052.343.4916.49,15023004011.7
1 Piece(s)Available

11 Days or more

1016056-703031.451.052.343.4916.49,15026004011.7

Loading...

  1. 1

Basic Information

Machining Application Side

Additional Products in this Category

Tech Support