(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Mill Horizontal Installation Specification without Boss

Slot Mill Horizontal Installation Specification without Boss
  • Volume Discount

Processing Application: Side Surface
For complete product overview and details on Slot Mill Horizontal Installation Specification without Boss see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MSTC100AN1416-10-3T
MSTC125AN1416-10-4T
MSTC125AN1820-12-4T
MSTC125AN2123-12-4T
MSTC160AN1416-10-5T
MSTC160AN1618-10-5T
MSTC160AN1820-12-5T
MSTC160AN2123-12-5T
MSTC400AN551-630-10
MSTC500AN551-630-10
MSTC500AN630-709-10
MSTC500AN709-813-12
MSTC500AN813-917-12
MSTC600AN551-630-10
MSTC600AN630-709-10
MSTC600AN709-813-12
MSTC600AN813-917-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φd1(inch) A
(mm)
a
(mm)
a(inch) b
(mm)
Blade width W (min)
(mm)
Blade width W (max)
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) Groove Depth T (mm) Groove Depth T (Inch) Effective rows of blade φD(inch) φd(H7)
(mm)
φd(H7)(inch) A(inch) b(inch) Blade width inch W (min) Blade width inch W (max)
1 Piece(s)Available

8 Days or more

610046.8-13.934.8-8141617,25050025.9-3-32-----
1 Piece(s)Available

8 Days or more

812554.8-13.943.5-10141615,45080034.4-4-40-----
1 Piece(s)Available

8 Days or more

812554.8-18.243.5-101820.710,350100034-4-40-----
1 Piece(s)Available

8 Days or more

812554.8-20.843.5-102123.310,350120034-4-40-----
1 Piece(s)Available

8 Days or more

1016054.8-13.943.5-10141613,650150051.9-5-40-----
1 Piece(s)Available

8 Days or more

1016054.8-15.943.5-10161813,650180051.9-5-40-----
1 Piece(s)Available

8 Days or more

1016054.8-18.243.5-101820.79,150180051.5-5-40-----
1 Piece(s)Available

8 Days or more

1016054.8-20.843.5-102123.39,150210051.5-5-40-----
1 Piece(s)Available

8 Days or more

6--1.88--1.386---17,100600-1.0334.000-1.25.545.312.551.630
1 Piece(s)Available

8 Days or more

8--2.25--1.665---15,300900-1.34545.000-1.5.545.375.551.630
1 Piece(s)Available

8 Days or more

8--2.25--1.665---15,3001100-1.34545.000-1.5.624.375.630.709
1 Piece(s)Available

8 Days or more

8--2.25--1.665---10,3001100-1.33145.000-1.5.716.375.709.813
1 Piece(s)Available

8 Days or more

8--2.25--1.665---10,3001300-1.33145.000-1.5.82.375.813.917
1 Piece(s)Available

8 Days or more

10--2.25--1.665---14,0001400-1.84556.000-1.5.545.375.551.630
1 Piece(s)Available

8 Days or more

10--2.25--1.665---14,0001600-1.84556.000-1.5.624.375.630.709
1 Piece(s)Available

8 Days or more

10--2.25--1.665---9,4001700-1.83156.000-1.5.716.375.709.813
1 Piece(s)Available

8 Days or more

10--2.25--1.665---9,4002000-1.83156.000-1.5.82.375.813.917

Loading...

  1. 1

Basic Information

Machining Application Side / Groove

Additional Products in this Category

Tech Support