(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Processing Applications : Flat Surface, Groove, Side Surface
For complete product overview and details on DMC-SX Type End Mill, see the sections below:
Loading...
Machining Application | Plane / Side / Groove | S(mm) | 14.0 | Wrench | FT-15 |
---|---|---|---|---|---|
Scooping Angle (°) A.R. | +3° |
Please check the type/dimensions/specifications of the part DMC320SX in the DMC-SX Type End Mill series.
Part Number |
---|
DMC316SXT |
DMC320SX-200 |
DMC325SX |
DMC325SX-220 |
DMC332SX |
DMC332SX-250 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy