(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MECX Type Face Mill

MECX Type Face Mill
  • Volume Discount

For complete product overview and details on MECX Type Face Mill, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MECX032R-07-8T-M
MECX040R-07-10T-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
E
(mm)
a
(mm)
b
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) Scooping Angle (°) R.R.
1 Piece(s)Available

8 Days or more

8323016148.5205.58.533,600150-8.9°
1 Piece(s)Available

8 Days or more

104038221812226.310.430,500250-8.4°

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove H(mm) 40 S(mm) 6
Wrench DTM-6 Clamp screw SB-2042TRG Coolant Hole Available
Rake Angle (°) A.R. (MAX) +7°

Additional Products in this Category

Tech Support