(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MECX Type End Mill

MECX Type End Mill
  • Volume Discount

•Dimension S (mm): 6
•Wrench: DTM-6
•Coolant Hole: Available

Part Number

Configured Part Number is shown.

Part Number
MECX08-S10-07-1T
MECX10-S10-07-1T
MECX12-S12-07-2T
MECX14-S12-07-2T
MECX16-S16-07-3T
MECX16-S16-07-4T
MECX17-S16-07-3T
MECX17-S16-130-07-3T
MECX18-S16-07-3T
MECX20-S16-07-4T
MECX20-S16-07-5T
MECX20-S20-07-4T
MECX20-S20-07-5T
MECX21-S20-07-4T
MECX25-S20-07-5T
MECX25-S20-07-7T
MECX25-S25-07-7T
MECX26-S25-07-5T
MECX33-S32-07-6T
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
l
(mm)
Clamp screw Maximum Number of Rotations (min⁻¹) Rake Angle (°) A.R. (MAX) Scooping Angle (°) R.R.
1 Piece(s)Available

11 Days or more

88010116SB-2035TRG48,10011.7°-24.0°
1 Piece(s)Available

10 Days or more

108010117SB-2035TRG47,10012.8°-18.7°
1 Piece(s)Available

10 Days or more

128012218SB-2035TRG46,20014.3°-13.7°
1 Piece(s)Available

10 Days or more

148012218SB-2042TRG44,80016.3°-12.1°
1 Piece(s)Available

11 Days or more

1610016320SB-2042TRG43,20016.3°-11.3°
1 Piece(s)Available

10 Days or more

1610016420SB-2042TRG43,20016.3°-11.3°
1 Piece(s)Available

11 Days or more

1710016320SB-2042TRG42,40016.3°-11.0°
1 Piece(s)Available

10 Days or more

1713016320SB-2042TRG42,40016.3°-11.0°
1 Piece(s)Available

11 Days or more

1810016320SB-2042TRG41,60016.3°-10.9°
1 Piece(s)Available

8 Days or more

2011016420SB-2042TRG40,20016.3°-10.4°
1 Piece(s)Available

11 Days or more

2011016520SB-2042TRG40,20016.3°-10.4°
1 Piece(s)Available

11 Days or more

2011020420SB-2042TRG40,20016.3°-10.4°
1 Piece(s)Available

11 Days or more

2011020520SB-2042TRG40,20016.3°-10.4°
1 Piece(s)Available

11 Days or more

2111020420SB-2042TRG39,50016.3°-10.1°
1 Piece(s)Available

11 Days or more

2512020525SB-2042TRG37,00016.3°-9.7°
1 Piece(s)Available

11 Days or more

2512020725SB-2042TRG37,00016.3°-9.7°
1 Piece(s)Available

11 Days or more

2512025725SB-2042TRG37,00016.3°-9.7°
1 Piece(s)Available

10 Days or more

2612025525SB-2042TRG36,50016.3°-9.5°
1 Piece(s)Available

11 Days or more

3313032630SB-2042TRG33,10016.3°-8.8°

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove S(mm) 6 Wrench DTM-6
Coolant Hole Available

Additional Products in this Category

Tech Support