(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSRS15 Type Holder (mm Specification)

MSRS15 Type Holder (mm Specification)
  • Volume Discount

•Number of Flutes : 4~14
For complete product overview and details on MSRS15 Type Holder (mm Specification), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MSRS15080R-4T-M
MSRS15080R-6T-M
MSRS15100R-4T-M
MSRS15100R-6T-M
MSRS15125R-6T-M
MSRS15125R-8T-M
MSRS15160R-8T-M
MSRS15160R-10T-M
MSRS15200R-10T-M
MSRS15200R-12T-M
MSRS15250R-12T-M
MSRS15250R-14T-M
MSRS15315R-14T-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
Drawing φd
(mm)
φD1
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
φd3
(mm)
φd4
(mm)
φd5
(mm)
φd6
(mm)
φC
(mm)
φC1
(mm)
E
(mm)
G
(mm)
H
(mm)
a
(mm)
b
(mm)
R.R. Arbor Mounting Bolt Locater Weight (kg)
1 Piece(s)Available

8 Days or more

4Fig. 18087272013------24-50712.4-9°HH12×35MAP-18061.3
1 Piece(s)Available

8 Days or more

6Fig. 18087272013------24-50712.4-9°HH12×35-1.3
1 Piece(s)Available

8 Days or more

4Figure 21001073245-------29-50814.4-5°-MAP-18062.0
1 Piece(s)Available

8 Days or more

6Figure 21001073245-------29-50814.4-5°--1.9
1 Piece(s)Available

8 Days or more

6Figure 21251324055-------33-60916.4-5°-MAP-18063.6
1 Piece(s)Available

8 Days or more

8Figure 21251324055-------33-60916.4-5°--3.5
1 Piece(s)Available

8 Days or more

8Figure 31601674068-1420--66.7-332860916.4-5°-MAP-18065.0
1 Piece(s)Available

8 Days or more

10Figure 31601674068-1420--66.7-332860916.4-5°--4.9
1 Piece(s)Available

8 Days or more

10Figure 320020760--1826--101.6-3832601525.7-5°-MAP-18067.7
1 Piece(s)Available

8 Days or more

12Figure 320020760--1826--101.6-3832601525.7-5°--7.6
1 Piece(s)Available

8 Days or more

12Figure 325025760--1826--101.6-3832601525.7-5°-MAP-180612.0
1 Piece(s)Available

8 Days or more

14Figure 325025760--1826--101.6-3832601525.7-5°--11.9
1 Piece(s)Available

8 Days or more

14Figure 431532260--18262232101.6177.83832601525.7-5°-MAP-180617.0

Loading...

  1. 1

Basic Information

Machining Application Plane A.R. +9° Selfishly Right-hand
S(mm) 12 Wrench TT-25L Clamp screw SB-60120TR
Seizure Inhibitor MP-1

Additional Products in this Category

Tech Support