(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Milling Tip - Square/Equilateral Triangle

Milling Tip - Square/Equilateral Triangle
  • Volume Discount

[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.

Part Number

Configured Part Number is shown.

Part Number
SDKN1203AUFN-KW10
SDKN1203AUTN-TN100M
SDKN1504AUTN-TN100M
SDKR1203AUEN-S-TN100M
SEEN1203AFFR-W-KW10
SEEN1203AFTN-TN100M
SEKN1203AFFN-KW10
SEKN1203EFTR-TN100M
SEKR1203AFEN-S-TN100M
SNCN1204XNTN-TN100M
SNCN1204ZNT00520-SL808
SNCN1204ZNT00520-SL854C
SNCN1204ZZT00520-SL808
SNCN1204ZZT00520-SL854C
SNGN120412T01020-SL854C
SNKN1204XNTN-TN100M
SNMF1204XNTN-TN100M
SNMN120412-CA420M
SNMN120424-CA420M
SPCN1203EDTR-TN100M
SPCN1203XPTR-TN100M
SPEN1203EEER-CA420M
SPKN1203EDER-CA420M
SPKN1203EDFR-KW10
SPKN1203EDTL-TN100M
SPKN1203EDTR-TN100M
SPKN1203XPFR-KW10
SPKN1203XPTR-TN100M
SPKN1504EDFR-KW10
SPKN1504EDTR-TN100M
SPKN1504XETR-TN100M
SPMN120308-TN100M
SPMN120312-TN100M
SPMN120408-CA420M
SPMN120412-CA420M
TEKN1603PTFR-KW10
TEKN1603PTTR-PR1225
TEKN1603PTTR-TN100M
TEKN2204PTFR-KW10
TPKN1603PDFR-KW10
TPKN1603PDTR-TN100M
TPKN2204PDFR-KW10
TPKN2204PDTR-TN100M
TPMN160308-TN100M
TPMN160312-TN100M
TPMN220408-TN100M
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10-12.703.180.51.215°23°45°
10 Piece(s)Available

8 Days or more

S (Square)Steel-TN100M-12.703.180.51.215°23°45°
10 Piece(s)Available

8 Days or more

S (Square)Steel-TN100M-15.8754.760.51.215°23°45°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100M-12.703.180.51.715°23°45°
5 Piece(s)Available

10 Days or more

S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyB=14.56KW10Right-hand12.703.18-3.520°25°45°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100M-12.703.180.51.420°25°45°
10 Piece(s)Available

37 Days or more

S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10-12.703.180.51.420°25°45°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100MRight-hand12.703.181.21.420°25°15°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100M-12.703.180.51.720°25°45°
10 Piece(s)Available

8 Days or more

S (Square)Steel-TN100M-12.704.762.02.0-25°
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron-SL808-12.704.76-----
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron-SL854C-12.704.76-----
10 Piece(s)Available

8 Days or more

S (Square)Cast Iron-SL808-12.704.76-2.4---
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron-SL854C-12.704.76-2.4---
10 Piece(s)Available

8 Days or more

S (Square)Cast Iron1.2SL854C-12.704.76-----
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100M-12.704.762.02.0-25°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100M-12.704.762.02.0-25°
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron1.2CA420M-12.704.76-----
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron2.4CA420M-12.704.76-----
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100MRight-hand12.703.18R1.02.011°15°15°
10 Piece(s)Available

8 Days or more

S (Square)Steel-TN100MRight-hand12.703.18R1.02.011°11°25°
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron-CA420M-12.703.181.01.411°20°15°
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron-CA420M-12.703.181.01.611°15°15°
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand12.703.181.01.611°15°15°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100MLeft-hand12.703.18R1.02.011°15°15°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100MRight-hand12.703.18R1.02.011°15°15°
10 Piece(s)Available

8 Days or more

S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand12.703.181.02.011°11°25°
10 Piece(s)Available

8 Days or more

S (Square)Steel-TN100MRight-hand12.703.18R1.02.011°11°25°
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand15.8754.761.02.211°15°15°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100MRight-hand15.8754.761.02.211°15°15°
10 Piece(s)Available

10 Days or more

S (Square)Steel-TN100MRight-hand15.8754.761.02.011°20°25°
10 Piece(s)Available

10 Days or more

S (Square)Steel0.8TN100M-12.703.18--11°--
10 Piece(s)Available

10 Days or more

S (Square)Steel1.2TN100M-12.703.18--11°--
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron0.8CA420M-12.704.76--11°--
10 Piece(s)Available

10 Days or more

S (Square)Cast Iron1.2CA420M-12.704.76--11°--
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand9.5253.180.71.020°22°30°
10 Piece(s)Available

8 Days or more

T (Equilateral Triangle Type)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material-PR1225Right-hand9.5253.18R0.81.020°22°30°
10 Piece(s)Available

8 Days or more

T (Equilateral Triangle Type)Steel-TN100MRight-hand9.5253.18R0.81.020°22°30°
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand12.704.760.71.420°22°30°
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand9.5253.180.71.211°15°30°
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Steel-TN100MRight-hand9.5253.180.71.211°15°30°
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand12.704.760.71.611°15°30°
10 Piece(s)Available

8 Days or more

T (Equilateral Triangle Type)Steel-TN100MRight-hand12.704.760.71.611°15°30°
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Steel0.8TN100M-9.5253.18--11°--
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Steel1.2TN100M-9.5253.18--11°--
10 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Steel0.8TN100M-12.704.76--11°--

Loading...

  1. 1

Additional Products in this Category

Tech Support