(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Counterbore Processing 2ZDK (Part Numbers)

For Counterbore Processing 2ZDK
  • Volume Discount

•Model: Square
•Coating: For General Steel (AlCrN etc.)
•Processing Application: Countersunk
•Number Of Flutes (sheet): 2
•Coating: MEGACOAT NANO

Part Number

Configured Part Number is shown.

Part Number
2ZDK042
2ZDK045
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Underneck length ℓ2
(mm)
1 Piece(s)Available

8 Days or more

4.22021
1 Piece(s)Available

8 Days or more

4.52122

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum Number of flutes(sheet) 2 Type Square
Coating For General Steels (AlCrN, etc.) Shank diameter (Ds)(mm) 6 Overall Length (L)(mm) 60
Machining Application Countersinking O.D. Tolerance(mm) 0-0.012 Coating Details MEGACOAT NANO

Additional Products in this Category

Tech Support