(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Edged, Negative Rake Angle, High Hardness Material Finish for Hard Materials 4HFSM, 5HFSM, 6HFSM, 7HFSM, 8HFSM (Medium)

Multi-Edged, Negative Rake Angle, High Hardness Material Finish for Hard Materials 4HFSM, 5HFSM, 6HFSM, 7HFSM, 8HFSM (Medium)
  • Volume Discount

•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Torsional Angle (°): 45

Part Number

Configured Part Number is shown.

Part Number
4HFSM010-050-06
4HFSM020-090-06
4HFSM030-120-06
4HFSM040-140-06
4HFSM050-170-06
5HFSM040-140-06
6HFSM060-170-06
6HFSM080-230-08
6HFSM100-280-10
6HFSM120-330-12
6HFSM140-370-16
6HFSM150-420-16
6HFSM160-420-16
6HFSM200-480-20
7HFSM060-170-06
7HFSM080-230-08
7HFSM100-280-10
7HFSM120-330-12
7HFSM160-420-16
8HFSM250-530-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Neck diameter D1
(mm)
Underneck length ℓ2
(mm)
1 Piece(s)Available

10 Days or more

1546600-0.0151.056
1 Piece(s)Available

10 Days or more

2946600-0.0152.110.8
1 Piece(s)Available

10 Days or more

31246600-0.0153.1514.4
1 Piece(s)Available

10 Days or more

41446600-0.0154.216.8
1 Piece(s)Available

10 Days or more

51746600-0.0155.220.4
1 Piece(s)Available

10 Days or more

41456600-0.0154.216.8
1 Piece(s)Available

10 Days or more

61766600-0.020--
1 Piece(s)Available

10 Days or more

8236870-0.005-0.025--
1 Piece(s)Available

10 Days or more

102861080-0.005-0.025--
1 Piece(s)Available

10 Days or more

123361290-0.010-0.030--
1 Piece(s)Available

10 Days or more

1437616105-0.010-0.03014.244.4
1 Piece(s)Available

10 Days or more

1542616105-0.010-0.03015.250.4
1 Piece(s)Available

10 Days or more

1642616105-0.010-0.030--
1 Piece(s)Available

10 Days or more

2048620110-0.010-0.030--
1 Piece(s)Available

10 Days or more

61776600-0.020--
1 Piece(s)Available

9 Days or more

8237870-0.005-0.025--
1 Piece(s)Available

10 Days or more

102871080-0.005-0.025--
1 Piece(s)Available

10 Days or more

123371290-0.010-0.030--
1 Piece(s)Available

10 Days or more

1642716105-0.010-0.030--
1 Piece(s)Available

10 Days or more

2553825125-0.010-0.030--

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Type High Helical Coating For General Steels (AlCrN, etc.)
Machining Application Plane / Side / Groove Blade tip shape With Lead Torsion Angle (θ) Powerful Torsion (45°-60°)
Torsional Angle(°) 45 Coating Details MEGACOAT Hard

Additional Products in this Category

Tech Support