(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Torsional Angle (°): 45
Part Number |
---|
4HFSS010-040-06 |
Loading...
Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Type | High Helical | Coating | For General Steels (AlCrN, etc.) |
---|---|---|---|---|---|
Machining Application | Plane / Side | Blade tip shape | With Lead | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Torsional Angle(°) | 45 | Coating Details | MEGACOAT Hard |
Please check the type/dimensions/specifications of the part 4HFSS010-040-06 in the Multi-Edged, Negative Rake Angle, High Hardness Material Finish for Hard Materials 4 HFSS, 5 HFSS, 6 HFSS, 7 HFSS (Short) series.
Part Number |
---|
4HFSS020-060-06 |
4HFSS030-080-06 |
4HFSS040-100-06 |
4HFSS050-120-06 |
5HFSS040-100-06 |
6HFSM070-200-08 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy