(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Focus on Accuracy / Finished Surface 4FESM

Focus on Accuracy / Finished Surface 4FESM
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 4

Part Number

Configured Part Number is shown.

Part Number
4FESM035-100-06
4FESM080-190-08
4FESM100-220-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

11 Days or more

3.5106500-0.0153.7
1 Piece(s)Available

11 Days or more

819860-0.005-0.025-
1 Piece(s)Available

11 Days or more

10221070-0.005-0.025-

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 4 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Torsional Angle(°) 30 Coating Details Mega-Coat

Additional Products in this Category

Tech Support