(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Emphasis On Accuracy / Finished Surface 2-Blades Blade Edge Reinforced Type 2FEKS (Short)

Emphasis On Accuracy / Finished Surface 2-Blades Blade Edge Reinforced Type 2FEKS (Short)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
2FEKS030-045-06
2FEKS035-052-06
2FEKS040-060-06
2FEKS045-067-06
2FEKS050-075-06
2FEKS055-082-06
2FEKS060-090-06
2FEKS080-120-08
2FEKS100-150-10
2FEKS120-180-12
2FEKS140-210-16
2FEKS150-230-16
2FEKS160-240-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Neck diameter D1
(mm)
Underneck length ℓ2
(mm)
1 Piece(s)Available

10 Days or more

34.56500-0.0153.156.5
1 Piece(s)Available

10 Days or more

3.55.26500-0.0153.687.2
1 Piece(s)Available

10 Days or more

466500-0.0154.28.2
1 Piece(s)Available

10 Days or more

4.56.76500-0.0154.78.9
1 Piece(s)Available

10 Days or more

57.56500-0.0155.210.1
1 Piece(s)Available

10 Days or more

5.58.26500-0.0155.710.8
1 Piece(s)Available

10 Days or more

696500-0.020--
1 Piece(s)Available

10 Days or more

812860-0.005-0.025--
1 Piece(s)Available

10 Days or more

10151070-0.005-0.025--
1 Piece(s)Available

10 Days or more

12181275-0.010-0.030--
1 Piece(s)Available

10 Days or more

14211675-0.010-0.03014.231.4
1 Piece(s)Available

10 Days or more

15231690-0.010-0.03015.235
1 Piece(s)Available

10 Days or more

16241690-0.010-0.030--

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 2 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Blade tip shape With Lead
Torsion Angle (θ) Standard torsion (30-40°) Torsional Angle(°) 30 Coating Details Mega-Coat

Additional Products in this Category

Tech Support