(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill DRZ Type (Machining Depth: 2 x D) (Part Numbers)

Magic Drill DRZ Type (Machining Depth: 2 x D)
  • Volume Discount

•Number Of Flutes: 2
For complete product overview and details on Magic Drill DRZ Type (Machining Depth: 2 x D) see the sections below:

Part Number

Configured Part Number is shown.

S40-DRZ4692-15

Part Number
S40-DRZ4692-15
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

9 Days or more

464060Rc1/419812992DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.7GP-2

Loading...

  1. 1

Basic Information

Number of flutes 2

Please check the type/dimensions/specifications of the part S40-DRZ4692-15 in the Magic Drill DRZ Type (Machining Depth: 2 x D) series.

Products like this...

Part Number
S20-DRZ145290-05
S20-DRZ1530-05
S20-DRZ155310-05
S40-DRZ4794-15
S40-DRZ4896-15
S40-DRZ4998-15
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

9 Days or more

14.52027Rc1/8985529FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

152027Rc1/81005730FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

15.52027Rc1/81005731FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

474060Rc1/420113294DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.5GP-2
1 Piece(s)Available

9 Days or more

484060Rc1/420313496DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.2GP-2
1 Piece(s)Available

9 Days or more

494060Rc1/420413598DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.0GP-2

Additional Products in this Category

Tech Support