(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Sleeve [DRX Type / DRZ Type, for Machining Diameter Adjustment / Core Adjustment] SHE Type (Part Numbers)

Eccentric Sleeve [DRX Type / DRZ Type, for Machining Diameter Adjustment / Core Adjustment] SHE Type
  • Volume Discount

[Features]
·Eccentricity sleeve for MagicDrill DRV, DRZ, DRX
[Applications]
·Processing diameter adjustment, center height adjustment

Part Number

Configured Part Number is shown.

SHE2532-48

Part Number
SHE2532-48
Part NumberMinimum order quantityVolume DiscountDays to Ship φD1
(mm)
φD2
(mm)
φd
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Adjustable Range for Machining Diameter Core Height Adjustable Range
1 Piece(s)Available

9 Days or more

324925486382.5+0.4~-0.2+0.2~-0.15

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SHE2532-48 in the Eccentric Sleeve [DRX Type / DRZ Type, for Machining Diameter Adjustment / Core Adjustment] SHE Type series.

Products like this...

Part Number
SHE2025-43
SHE3240-53
SHE4050-63
Part NumberMinimum order quantityVolume DiscountDays to Ship φD1
(mm)
φD2
(mm)
φd
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Adjustable Range for Machining Diameter Core Height Adjustable Range
1 Piece(s)Available

9 Days or more

254120434363.0+0.4~-0.2+0.2~-0.15
1 Piece(s)Available

9 Days or more

405832536432.5+0.4~-0.2+0.2~-0.15
1 Piece(s)Available

9 Days or more

507440636493.0+0.6~-0.2+0.2~-0.2

Additional Products in this Category

Tech Support