(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Sleeve [DRX Type / DRZ Type, for Machining Diameter Adjustment / Core Adjustment] SHE Type

Eccentric Sleeve [DRX Type / DRZ Type, for Machining Diameter Adjustment / Core Adjustment] SHE Type
  • Volume Discount

[Features]
·Eccentricity sleeve for MagicDrill DRV, DRZ, DRX
[Applications]
·Processing diameter adjustment, center height adjustment

Part Number

Configured Part Number is shown.

Part Number
SHE3240-53
SHE4050-63
Part NumberMinimum order quantityVolume DiscountDays to Ship φD1
(mm)
φD2
(mm)
φd
(mm)
L1
(mm)
L3
(mm)
L4
(mm)
Adjustable Range for Machining Diameter Core Height Adjustable Range
1 Piece(s)Available

9 Days or more

40583253432.5+0.4~-0.2+0.2~-0.15
1 Piece(s)Available

12 Days or more

50744063493.0+0.6~-0.2+0.2~-0.2

Loading...

  1. 1

Basic Information

L2(mm) 6

Additional Products in this Category

Tech Support