(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill SS-DRC Type (Machining Depth: 3 x D) (Part Numbers)

Magic Drill SS-DRC Type (Machining Depth: 3 x D)
  • Volume Discount

[Features]
The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

Part Number

Configured Part Number is shown.

SS12-DRC100M-5

Part Number
SS12-DRC100M-5
Part NumberMinimum order quantityVolume DiscountDays to Ship φ Dcmin.
(mm)
φ Dcmax.
(mm)
Ls
(mm)
φDs(h6)
(mm)
L1
(mm)
L3
(mm)
Compatible Tip Compatible Chamfering Model Number Holder Compatible Chamfering Model Number Tip Part, Chip Replacement Wrench
1 Piece(s)Available

9 Days or more

10.0010.49451211552.5DC1000M-SC~DC1040M-SCS32-CH12CT12T3-45AWDRC10(WDRC17)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SS12-DRC100M-5 in the Magic Drill SS-DRC Type (Machining Depth: 3 x D) series.

Products like this...

Part Number
SS10-DRC085M-5
SS10-DRC085M-8
SS10-DRC090M-3
SS12-DRC100M-8
SS12-DRC105M-3
SS12-DRC105M-5
Part NumberMinimum order quantityVolume DiscountDays to Ship φ Dcmin.
(mm)
φ Dcmax.
(mm)
Ls
(mm)
φDs(h6)
(mm)
L1
(mm)
L3
(mm)
Compatible Tip Compatible Chamfering Model Number Holder Compatible Chamfering Model Number Tip Part, Chip Replacement Wrench
1 Piece(s)Available

9 Days or more

8.508.99401010045DC0850M-SC~DC0890M-SCS20-CH10CT08T2-45AWDRC8(WDRC17)
1 Piece(s)Available

9 Days or more

8.508.99401012772DC0850M-SC~DC0890M-SCS20-CH10CT08T2-45AWDRC8(WDRC17)
1 Piece(s)Available

9 Days or more

9.009.4940108328.5DC0900M-SC~DC0940M-SCS20-CH10CT08T2-45AWDRC8(WDRC17)
1 Piece(s)Available

9 Days or more

10.0010.494512146.584DC1000M-SC~DC1040M-SCS32-CH12CT12T3-45AWDRC10(WDRC17)
1 Piece(s)Available

9 Days or more

10.5010.9945129433DC1050M-SC~DC1090M-SCS32-CH12CT12T3-45AWDRC10(WDRC17)
1 Piece(s)Available

9 Days or more

10.5010.99451211855DC1050M-SC~DC1090M-SCS32-CH12CT12T3-45AWDRC10(WDRC17)

Additional Products in this Category

Tech Support