(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Bore Threaded, EZ Bar, EZT Model (Part Numbers)

Small Bore Threaded, EZ Bar, EZT Model
  • Volume Discount

•Preferred Hand: Right Handed
•rε: 0.02±0.01
•Material: PR1225
•φd (mm): 2.5
•φA: 3.0

Part Number

Configured Part Number is shown.

EZTR030025-60-002-PR1225

Part Number
EZTR030025-60-002-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Selfishly Right-hand 0.02±0.01 Material PR1225
φd(mm) 2.5 φA 3.0 F(mm) 1.19
H(mm) 2.3 S(mm) 1.0 L1(mm) 35.0
L2(mm) 6.5 L3(mm) 5.4 d(mm) 0.5
θ(mm) 60° Metric Thread (Nominal Thread) M4 or more (Detail M3.5 or more) Metric Thread (Pitch mm) P0.5 ~P0.8
Unified Screw (Nominal Thread) No.8-32UNC, No.8-36UNF or more Unified Screw (Pitch (Threads/Inch)) 36 ~ 32

Please check the type/dimensions/specifications of the part EZTR030025-60-002-PR1225 in the Small Bore Threaded, EZ Bar, EZT Model series.

Additional Products in this Category

Tech Support