(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...KTTX Type (Sleeve Holder for External Diameter) Compatible Tip

S...KTTX Type (Sleeve Holder for External Diameter) Compatible Tip
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on S...KTTX Type (Sleeve Holder for External Diameter) Compatible Tip, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TTX32R5501-KW10
TTX32R5501-PR1115
TTX32R5501-PR930
TTX32R5501-TC60M
TTX32R55015-KW10
TTX32R55015-TC60M
TTX32R6000-KW10
TTX32R6000S-KW10
TTX32R6000S-PR1115
TTX32R6000S-PR930
TTX32R6001-KW10
TTX32R6001-PR1115
TTX32R6001-PR930
TTX32R6001-TC60M
TTX32R60005-KW10
TTX32R60005-PR1115
TTX32R60005-PR930
TTX32R60005-TC60M
TTX32R60005S-KW10
TTX32R60005S-PR1115
TTX32R60005S-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material S1 S2 θ Applicable Screw Pitch mm Pitch/inch
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.1KW100.751.0155°G.R/W-28~19/24~20
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.1PR11150.751.0155°G.R/W-28~19/24~20
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.1PR9300.751.0155°G.R/W-28~19/24~20
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.1TC60M0.751.0155°G.R/W-28~19/24~20
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.15KW101.201.4655°G.R/W-19~11/20~11
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.15TC60M1.201.4655°G.R/W-19~11/20~11
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0KW100.61.1260°M/UN , UNF0.5~1.0/--/56~32
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0KW100.31.1260°M/UN , UNF0.5/--/56~48
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0PR11150.31.1260°M/UN , UNF0.5/--/56~48
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0PR9300.31.1260°M/UN , UNF0.5/--/56~48
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.1KW101.11.6260°M/UN , UNF1.0~2.0/--/28~14
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.1PR11151.11.6260°M/UN , UNF1.0~2.0/--/28~14
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.1PR9301.11.6260°M/UN , UNF1.0~2.0/--/28~14
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.1TC60M1.11.6260°M/UN , UNF1.0~2.0/--/28~14
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.05KW100.61.1260°M/UN , UNF0.5~1.0/--/48~32
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.05PR11150.61.1260°M/UN , UNF0.5~1.0/--/48~32
5 Piece(s)Available

9 Days or more

Steel / Stainless Steel0.05PR9300.61.1260°M/UN , UNF0.5~1.0/--/48~32
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.05TC60M0.61.1260°M/UN , UNF0.5~1.0/--/48~32
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.05KW100.31.1260°M/UN , UNF0.5/--/48
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.05PR11150.31.1260°M/UN , UNF0.5/--/48
5 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.05PR9300.31.1260°M/UN , UNF0.5/--/48

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading Preferred Hand Right-hand
Nose R Other φd 4.4 A 9.525
T 3.18 Compatible Holder KTTXR...-16S...KTTXL16

Additional Products in this Category

Tech Support