(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive without Hole TPMN without Breaker "Cast Iron"

60° Triangle Positive without Hole TPMN without Breaker "Cast Iron"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Positive without Hole TPMN without Breaker Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TPMN110304-KW10
TPMN110308-CA4505
TPMN110308-CA4515
TPMN110308-KW10
TPMN160304-CA4515
TPMN160304-KW10
TPMN160308-CA4515
TPMN160308-KW10
TPMN160308-PV7005
TPMN160312-CA4515
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KW10
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.80.8KW10
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KW10
10 Piece(s)Available

9 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.80.8KW10
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8PV7005
10 Piece(s)Available

10 Days or more

Cast Iron1.21.2CA4515

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support