(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KTKF Type/KTKF Type Space Holder Conforming Tip

KTKF Type/KTKF Type Space Holder Conforming Tip
  • Volume Discount

The right-handed (R) holder conforms to right-handed (R) tips while the left-handed (L) holder conforms to left-handed (L) tips.

Part Number

Configured Part Number is shown.

Part Number
TKFT12LA6000-KW10
TKFT12LA60005-KW10
TKFT12LA60005-PR1225
TKFT12LB55005-KW10
TKFT12LB6000-KW10
TKFT12LB60005-PR1225
TKFT12LN6001-KW10
TKFT12RA55005-KW10
TKFT12RA55005-PR1225
TKFT12RA60005-KW10
TKFT12RA60005-PR1225
TKFT12RB55005-KW10
TKFT12RB6000-KW10
TKFT12RB6000-PR1535
TKFT12RB60005-KW10
TKFT12RB60005-PR1225
TKFT12RN6001-KW10
TKFT12RN6001-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Trusco Code Material S1 S2 θ Compatible Holder Applicable Screw Pitch mm Pitch/inch
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-Max 0.05 FlatKW102.10.460°KTKFR…12M/UN , UNF0.2~0.664~48
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-0.05KW101.70.860°KTKFR…12M/UN , UNF0.5 to 1.2548~24
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-hand-0.05PR12251.70.860°KTKFR…12M/UN , UNF0.5 to 1.2548~24
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-0.05KW100.81.755°KTKFR…12G.R/W-40~16
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-Max 0.05 FlatKW100.42.160°KTKFR…12M/UN , UNF0.2~0.664~48
10 Piece(s)Available

10 Days or more

Stainless SteelLeft-hand-0.05PR12250.81.760°KTKFR…12M/UN , UNF0.5 to 1.2548~24
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand-0.1KW101.251.2560°KTKFR…12M/UN , UNF1 to 1.524 to 18
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-0.05KW100.81.755°KTKFR…12G.R/W-40~16
10 Piece(s)Available

10 Days or more

Stainless SteelRight-hand-0.05PR12250.81.755°KTKFR…12G.R/W-40~16
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-0.05KW100.81.760°KTKFR…12M/UN , UNF0.5 to 1.2548~24
10 Piece(s)Available

10 Days or more

Stainless SteelRight-hand-0.05PR12250.81.760°KTKFR…12M/UN , UNF0.5 to 1.2548~24
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-0.05KW101.70.855°KTKFR…12G.R/W-40~16
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-Max 0.05 FlatKW102.10.460°KTKFR…12M/UN , UNF0.2~0.664~48
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand820-5944Max 0.05 FlatPR15352.10.460°KTKFR...12M/UN0.2 to 0.664 to 48
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-0.05KW101.70.860°KTKFR…12M/UN , UNF0.5 to 1.2548~24
10 Piece(s)Available

10 Days or more

Stainless SteelRight-hand-0.05PR12251.70.860°KTKFR…12M/UN , UNF0.5 to 1.2548~24
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand-0.1KW101.251.2560°KTKFR…12M/UN , UNF1 to 1.524 to 18
10 Piece(s)Available

10 Days or more

Stainless SteelRight-hand-0.1PR12251.251.2560°KTKFR…12M/UN , UNF1 to 1.524 to 18

Loading...

  1. 1

Basic Information

Shape Other Use Threading Nose R Other
φd 5.2 H 8.7 W 2.5
T 3

Additional Products in this Category

Tech Support