(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading, Inner Diameter Holder SIN Type / CIN Type (Part Numbers)

Threading, Inner Diameter Holder SIN Type / CIN Type
  • Volume Discount

•Sheet Stop Screw: SP3X8
For complete product overview and details on Threading, Inner Diameter Holder SIN Type / CIN Type see the sections below:

Part Number

Configured Part Number is shown.

SINL1616S-16

Part Number
SINL1616S-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly φd
(mm)
φA F
(mm)
H
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Clamp set Sheet stop screw Clamp screw Compatible Tip
1 Piece(s)Available

10 Days or more

Left-hand16168.61415032-FT-15--SB-3.5TR16 IL…

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SINL1616S-16 in the Threading, Inner Diameter Holder SIN Type / CIN Type series.

Products like this...

Part Number
CINR3732S-16
CINR3732S-22
SINL1516S-11
SINL2016S-16
SINL2420S-16
SINR1216S-11E
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly φd
(mm)
φA F
(mm)
H
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Clamp set Sheet stop screw Clamp screw Compatible Tip
1 Piece(s)Available

10 Days or more

Right-hand323718.53025045TN-32FT-15CPS-5SSP3X8-16 IR…
1 Piece(s)Available

10 Days or more

Right-hand3237203025045TN-43LW-3CPS-6SSP3X8-22 IR…
1 Piece(s)Available

10 Days or more

Left-hand16157.51415030-FT-8--SB-2TR11 IL…
1 Piece(s)Available

10 Days or more

Left-hand1620101415037-FT-15--SB-3.5TR16 IL…
1 Piece(s)Available

10 Days or more

Left-hand2024121818040-FT-15--SB-3.5TR16 IL…
1 Piece(s)Available

8 Days or more

Right-hand16126.31415025-FT-8--SB-2TR11 IR…

Additional Products in this Category

Tech Support