(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutter Holder (Integrated Type) KTKH-S Type

Cutter Holder (Integrated Type) KTKH-S Type
  • Volume Discount

•Removing Wrench: LTK-5
For complete product overview and details on Grooving & Cut-Off Holders - Right or Left Hand, Integrated Type, KTKH-S see the sections below:

Part Number

Configured Part Number is shown.

Part Number
KTKHL1010F-2S
KTKHR1010F-2S
KTKHR1212H-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship φDmax
(mm)
B
(mm)
H1=h
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
1 Piece(s)Available

8 Days or more

301010548018.6
1 Piece(s)Available

8 Days or more

301010548018.6
1 Piece(s)Available

8 Days or more

3312124510019.8

Loading...

  1. 1

Basic Information

W(mm) 2.2/2.4 Removing Wrench LTK-5

Additional Products in this Category

Tech Support