(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Grooved Bit (for Outer Diameter L Type Shallow Groove) GWCSI Type

Part Number

Configured Part Number is shown.

GWCSL202015

 
Part Number
GWCSL202015
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Blade Width(mm) 1~1.45 Maximum Groove Depth(mm) 2
Selfishly Left-hand Number of corners for tip use 3 Corner Shank height(mm) 20
Dimensions b(mm) 20 Dimension L1(mm) 125 Dimensions f(mm) 27
Dimension h1(mm) 20 Applicable Chip TGA

Additional Products in this Category

Tech Support