(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe Turning/Cutting Holder KGD Model (Combination)

Lathe Turning/Cutting Holder KGD Model (Combination)
  • Volume Discount

•Dimension H3 (mm): 9.5
For complete product overview and details on Grooving & Cut-Off Holders - Lathe Turner, Combination Type, KGD see the sections below:

Part Number

Configured Part Number is shown.

Part Number
KGDL1616H-2T06
KGDL1616H-2T10
KGDL1616H-2T17
KGDL1616H-3T06
KGDL1616H-3T10
KGDL1616H-3T20
KGDL2012K-2T17
KGDL2012K-2.4T17
KGDL2012K-3T20
KGDL2020K-2T06
KGDL2020K-2T10
KGDL2020K-2T17
KGDL2020K-2.4T17
KGDL2020K-3T06
KGDL2020K-3T10
KGDL2020K-3T20
KGDL2020K-4T10
KGDL2020K-4T20
KGDL2020K-5T10
KGDL2020K-5T17
KGDL2525M-2T06
KGDL2525M-2T10
KGDL2525M-2T17
KGDL2525M-3T06
KGDL2525M-3T10
KGDL2525M-3T20
KGDL2525M-4T10
KGDL2525M-4T20
KGDL2525M-5T10
KGDL2525M-5T17
KGDL2525M-5T25
KGDL2525M-6T15
KGDL2525M-6T30
KGDL2525M-8T25
KGDL3232P-8T25
KGDR1616H-2T06
KGDR1616H-2T10
KGDR1616H-2T17
KGDR1616H-3T06
KGDR1616H-3T10
KGDR1616H-3T20
KGDR2012K-2T17
KGDR2012K-2.4T17
KGDR2012K-3T20
KGDR2020K-2T06
KGDR2020K-2T10
KGDR2020K-2T17
KGDR2020K-2.4T17
KGDR2020K-3T06
KGDR2020K-3T10
KGDR2020K-3T20
KGDR2020K-4T10
KGDR2020K-4T20
KGDR2020K-5T10
KGDR2020K-5T17
KGDR2525M-2T06
KGDR2525M-2T10
KGDR2525M-2T17
KGDR2525M-3T06
KGDR2525M-3T10
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly A
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
H2
(mm)
WMIN
(mm)
WMAX
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
T
(mm)
Wrench Clamp Screw Machinable Depth
(mm)
Groove Width
(mm)
1 Piece(s)Available

11 Days or more

Left-hand1.71615.21642.03.010027.7286LW-4HH5X1662
1 Piece(s)Available

11 Days or more

Left-hand1.71615.21642.03.010030.230.510LW-4HH5X16102
1 Piece(s)Available

11 Days or more

Left-hand1.71615.21642.03.010031.231.517LW-4HH5X16172
1 Piece(s)Available

11 Days or more

Left-hand2.41614.81643.04.010027.7286LW-4HH5X1663
1 Piece(s)Available

11 Days or more

Left-hand2.41614.81643.04.010030.230.510LW-4HH5X16103
1 Piece(s)Available

11 Days or more

Left-hand2.41614.81643.04.010034.234.520LW-4HH5X16203
1 Piece(s)Available

8 Days or more

Left-hand1.71211.220-2.03.012532.5-17LW-4HH5X16172
1 Piece(s)Available

11 Days or more

Left-hand2121120-2.43.012532.5-17LW-4HH5X16172.4
1 Piece(s)Available

10 Days or more

Left-hand2.41210.820-3.04.012534.5-20LW-4HH5X16203
1 Piece(s)Available

11 Days or more

Left-hand1.72019.220-2.03.012528-6LW-4HH5X1662
1 Piece(s)Available

11 Days or more

Left-hand1.72019.220-2.03.012530.5-10LW-4HH5X16102
1 Piece(s)Available

11 Days or more

Left-hand1.72019.220-2.03.012532.5-17LW-4HH5X16172
1 Piece(s)Available

11 Days or more

Left-hand22019.020-2.43.012532.5-17LW-4HH5X16172.4
1 Piece(s)Available

10 Days or more

Left-hand2.42018.820-3.04.012528-6LW-4HH5X1663
1 Piece(s)Available

11 Days or more

Left-hand2.42018.820-3.04.012530.5-10LW-4HH5X16103
1 Piece(s)Available

10 Days or more

Left-hand2.42018.820-3.04.012534.5-20LW-4HH5X16203
1 Piece(s)Available

11 Days or more

Left-hand3.42018.320-4.05.012530.5-10LW-4HH5X16104
1 Piece(s)Available

11 Days or more

Left-hand3.42018.320-4.05.012534.5-20LW-4HH5X16204
1 Piece(s)Available

11 Days or more

Left-hand4.42017.820-5.06.012530.5-10LW-4HH5X16105
1 Piece(s)Available

11 Days or more

Left-hand4.42017.820-5.06.012537.5-17LW-4HH5X25175
1 Piece(s)Available

11 Days or more

Left-hand1.72524.225-2.03.015028-6LW-4HH5X2562
1 Piece(s)Available

11 Days or more

Left-hand1.72524.225-2.03.015030.5-10LW-4HH5X25102
1 Piece(s)Available

11 Days or more

Left-hand1.72524.225-2.03.015032.5-17LW-4HH5X25172
1 Piece(s)Available

11 Days or more

Left-hand2.42523.825-3.04.015028-6LW-4HH5X2563
1 Piece(s)Available

11 Days or more

Left-hand2.42523.825-3.04.015030.5-10LW-4HH5X25103
1 Piece(s)Available

11 Days or more

Left-hand2.42523.825-3.04.015035.5-20LW-4HH5X25203
1 Piece(s)Available

10 Days or more

Left-hand3.42523.325-4.05.015030.5-10LW-4HH5X25104
1 Piece(s)Available

11 Days or more

Left-hand3.42523.325-4.05.015035.5-20LW-4HH5X25204
1 Piece(s)Available

11 Days or more

Left-hand4.42522.825-5.06.015030.5-10LW-4HH5X25105
1 Piece(s)Available

11 Days or more

Left-hand4.42522.825-5.06.015037.5-17LW-4HH5X25175
1 Piece(s)Available

11 Days or more

Left-hand4.42522.825-5.06.015040.5-25LW-4HH5X25255
1 Piece(s)Available

11 Days or more

Left-hand5.32522.425-6.06.015032.5-15LW-4HH5X25156
1 Piece(s)Available

8 Days or more

Left-hand5.32522.425-6.06.015045.5-30LW-4HH5X25306
1 Piece(s)Available

11 Days or more

Left-hand625222578.08.015043.344.225LW-5HH6X25258
1 Piece(s)Available

11 Days or more

Left-hand63229.032-8.08.017043.3-25LW-5HH6X25258
1 Piece(s)Available

11 Days or more

Right-hand1.71615.21642.03.010027.7286LW-4HH5X1662
1 Piece(s)Available

11 Days or more

Right-hand1.71615.21642.03.010030.230.510LW-4HH5X16102
1 Piece(s)Available

11 Days or more

Right-hand1.71615.21642.03.010031.231.517LW-4HH5X16172
1 Piece(s)Available

11 Days or more

Right-hand2.41614.81643.04.010027.7286LW-4HH5X1663
1 Piece(s)Available

11 Days or more

Right-hand2.41614.81643.04.010030.230.510LW-4HH5X16103
1 Piece(s)Available

11 Days or more

Right-hand2.41614.81643.04.010034.234.520LW-4HH5X16203
1 Piece(s)Available

11 Days or more

Right-hand1.71211.220-2.03.012532.5-17LW-4HH5X16172
1 Piece(s)Available

11 Days or more

Right-hand2121120-2.43.012532.5-17LW-4HH5X16172.4
1 Piece(s)Available

11 Days or more

Right-hand2.41210.820-3.04.012534.5-20LW-4HH5X16203
1 Piece(s)Available

11 Days or more

Right-hand1.72019.220-2.03.012528-6LW-4HH5X1662
1 Piece(s)Available

8 Days or more

Right-hand1.72019.220-2.03.012530.5-10LW-4HH5X16102
1 Piece(s)Available

9 Days or more

Right-hand1.72019.220-2.03.012532.5-17LW-4HH5X16172
1 Piece(s)Available

11 Days or more

Right-hand22019.020-2.43.012532.5-17LW-4HH5X16172.4
1 Piece(s)Available

11 Days or more

Right-hand2.42018.820-3.04.012528-6LW-4HH5X1663
1 Piece(s)Available

10 Days or more

Right-hand2.42018.820-3.04.012530.5-10LW-4HH5X16103
1 Piece(s)Available

8 Days or more

Right-hand2.42018.820-3.04.012534.5-20LW-4HH5X16203
1 Piece(s)Available

10 Days or more

Right-hand3.42018.320-4.05.012530.5-10LW-4HH5X16104
1 Piece(s)Available

11 Days or more

Right-hand3.42018.320-4.05.012534.5-20LW-4HH5X16204
1 Piece(s)Available

11 Days or more

Right-hand4.42017.820-5.06.012530.5-10LW-4HH5X16105
1 Piece(s)Available

11 Days or more

Right-hand4.42017.820-5.06.012537.5-17LW-4HH5X25175
1 Piece(s)Available

10 Days or more

Right-hand1.72524.225-2.03.015028-6LW-4HH5X2562
1 Piece(s)Available

9 Days or more

Right-hand1.72524.225-2.03.015030.5-10LW-4HH5X25102
1 Piece(s)Available

11 Days or more

Right-hand1.72524.225-2.03.015032.5-17LW-4HH5X25172
1 Piece(s)Available

11 Days or more

Right-hand2.42523.825-3.04.015028-6LW-4HH5X2563
1 Piece(s)Available

10 Days or more

Right-hand2.42523.825-3.04.015030.5-10LW-4HH5X25103

Loading...

Basic Information

H3(mm) 9.5

Additional Products in this Category

Tech Support