(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slit Tip GDG Type

Slit Tip GDG Type
  • Volume Discount

•Preferred Hand: No Preferred Hand
•Material: GW15

Part Number

Configured Part Number is shown.

Part Number
GDG2020R-005PG-15D-GW15
GDG2520N-005PG-GW15
GDG2520R-005PG-15D-GW15
GDG3020R-005PG-15D-GW15
Part NumberMinimum order quantityVolume DiscountDays to Ship θ M
(mm)
Blade width W (mm)
10 Piece(s)Available

11 Days or more

15°1.72
10 Piece(s)Available

11 Days or more

-2.12.5
10 Piece(s)Available

11 Days or more

15°2.12.5
10 Piece(s)Available

11 Days or more

15°2.33

Loading...

  1. 1

Basic Information

Selfishly No-hand Material GW15 H(mm) 4.3
L(mm) 20 Tolerance ±0.02 Standard corner R (rε) 0.05

Additional Products in this Category

Tech Support