(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter End Face Grooving Holder [for GVF-AA Chip] Model GFVS - AA

Small Diameter End Face Grooving Holder [for GVF-AA Chip] Model GFVS - AA
  • Volume Discount

•Wrench: FT-15
•Clamp Set: CPS-5V
•φDmax (mm): ∞(∞)
•φD MIN. (mm): 8(0)
•Dimension H3 (mm): 5.5

Part Number

Configured Part Number is shown.

Part Number
GFVSL2020K-08AA
GFVSL2525M-08AA
GFVSR2020K-08AA
GFVSR2525M-08AA
GFVTL2020K-08AA
GFVTL2525M-08AA
GFVTR2020K-08AA
GFVTR2525M-08AA
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F
(mm)
H1
(mm)
h
(mm)
L1
(mm)
L2
(mm)
Compatible Tip
1 Piece(s)Available

11 Days or more

Left-hand2025202012518GVFL100-005AA~GVFL/R300-005AA
1 Piece(s)Available

11 Days or more

Left-hand2532252515018GVFL100-005AA~GVFL/R300-005AA
1 Piece(s)Available

10 Days or more

Right-hand2025202012518GVFR100-005AA~GVFL/R300-005AA
1 Piece(s)Available

11 Days or more

Right-hand2532252515018GVFR100-005AA~GVFL/R300-005AA
1 Piece(s)Available

10 Days or more

Left-hand2025202012514GVFL100-005AA~GVFL/R300-005AA
1 Piece(s)Available

10 Days or more

Left-hand2532252515014GVFL100-005AA~GVFL/R300-005AA
1 Piece(s)Available

8 Days or more

Right-hand2025202012514GVFR100-005AA~GVFL/R300-005AA
1 Piece(s)Available

11 Days or more

Right-hand2532252515014GVFR100-005AA~GVFL/R300-005AA

Loading...

  1. 1

Basic Information

φDmax(mm) ∞(∞) φD MIN.(mm) 8(0) H3(mm) 5.5
T(mm) 2.2 Wrench FT-15 Clamp set CPS-5V

Additional Products in this Category

Tech Support