(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Inner Diameter Sliding/Deep Grooving Holder, Multi-Functional, Blade Width 8 mm Tip Use, KIGM-8

Large Inner Diameter Sliding/Deep Grooving Holder, Multi-Functional, Blade Width 8 mm Tip Use, KIGM-8
  • Volume Discount

•Wrench: LW-5
•φd (mm): 40
•φA (mm): 65
•Dimension H (mm): 36
•WMIN (mm): 8.0

Part Number

Configured Part Number is shown.

Part Number
KIGML6540B-8
KIGMR6540B-8
KIGMUR6540B-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly F
(mm)
L2
(mm)
T
(mm)
d
1 Piece(s)Available

12 Days or more

Left-hand414120-
1 Piece(s)Available

11 Days or more

Right-hand414120-
1 Piece(s)Available

12 Days or more

Right-hand2683-2.2

Loading...

  1. 1

Basic Information

φd(mm) 40 φA(mm) 65 H(mm) 36
WMIN(mm) 8.0 WMAX(mm) 8.0 L1(mm) 300
Screw HH6X20 Wrench LW-5

Additional Products in this Category

Tech Support