(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Functional / Shallow Grooving Holder (for Outer Diameter Grooving and End Surface Grooving) KGMU Type (Outer Diameter Sliding Groove Holder)

Multi-Functional / Shallow Grooving Holder (for Outer Diameter Grooving and End Surface Grooving) KGMU Type (Outer Diameter Sliding Groove Holder)
  • Volume Discount

•Preferred Hand: Right Handed
•Wrench: LW-4
•Dimension B (mm): 25
•Dimension F1 (mm): 28.6
•H1=h (mm): 25

Part Number

Configured Part Number is shown.

KGMUR2525M

Part Number
KGMUR2525M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Selfishly Right-hand B(mm) 25 F1(mm) 28.6
H1=h(mm) 25 H3(mm) 6 WMIN(mm) 3.0
WMAX(mm) (6.0) L1(mm) 150 L2(mm) 28.5
T(mm) 4.8 Screw HH5X25 Wrench LW-4

Please check the type/dimensions/specifications of the part KGMUR2525M in the Multi-Functional / Shallow Grooving Holder (for Outer Diameter Grooving and End Surface Grooving) KGMU Type (Outer Diameter Sliding Groove Holder) series.

Additional Products in this Category

Tech Support