(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Functional / Grooving (Cutting-Off) Chip FGG Type

Multi-Functional / Grooving (Cutting-Off) Chip FGG Type
  • Volume Discount

•Dimension H (mm): 4.3
•L Dimension (mm): 20

Part Number

Configured Part Number is shown.

Part Number
FGGL3020-02-CR9025
FGGL3020-02-KW10
FGGL3020-02-PR930
FGGL4020-04-CR9025
FGGL4020-04-KW10
FGGL4020-04-PR930
FGGL5020-04-CR9025
FGGL5020-04-KW10
FGGR3020-02-CR9025
FGGR3020-02-KW10
FGGR3020-02-PR930
FGGR4020-04-CR9025
FGGR4020-04-KW10
FGGR4020-04-PR930
FGGR5020-04-CR9025
FGGR5020-04-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
(mm)
Material W
(mm)
M
(mm)
10 Piece(s)Available

11 Days or more

Left-hand0.2CR902532.3
10 Piece(s)Available

11 Days or more

Left-hand0.2KW1032.3
10 Piece(s)Available

10 Days or more

Left-hand0.2PR93032.3
10 Piece(s)Available

11 Days or more

Left-hand0.4CR902543.3
10 Piece(s)Available

11 Days or more

Left-hand0.4KW1043.3
10 Piece(s)Available

11 Days or more

Left-hand0.4PR93043.3
10 Piece(s)Available

11 Days or more

Left-hand0.4CR902554.2
10 Piece(s)Available

11 Days or more

Left-hand0.4KW1054.2
10 Piece(s)Available

11 Days or more

Right-hand0.2CR902532.3
10 Piece(s)Available

11 Days or more

Right-hand0.2KW1032.3
10 Piece(s)Available

10 Days or more

Right-hand0.2PR93032.3
10 Piece(s)Available

11 Days or more

Right-hand0.4CR902543.3
10 Piece(s)Available

11 Days or more

Right-hand0.4KW1043.3
10 Piece(s)Available

8 Days or more

Right-hand0.4PR93043.3
10 Piece(s)Available

11 Days or more

Right-hand0.4CR902554.2
10 Piece(s)Available

11 Days or more

Right-hand0.4KW1054.2

Loading...

  1. 1

Basic Information

H(mm) 4.3 L(mm) 20

Additional Products in this Category

Tech Support