(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Lathe Turning/Cutting Holder Main Body KGDS-S Model (Right Angle Type: 90°, Parting Type)

Lathe Turning/Cutting Holder Main Body KGDS-S Model (Right Angle Type: 90°, Parting Type)
  • Volume Discount

•Dimension B (mm): 25
•Dimension H1 (mm): 25
•L Dimension (mm): 147

Part Number

Configured Part Number is shown.

Part Number
KGDSL2525-C
KGDSR2525-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
1 Piece(s)Available

8 Days or more

Left-hand
1 Piece(s)Available

9 Days or more

Right-hand

Loading...

  1. 1

Basic Information

B(mm) 25 H1(mm) 25 L(mm) 147

Additional Products in this Category

Tech Support