(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe Turning/Cutting Holder Main Body KGD-S Model (Straight Type: 0°, Parting Type)

Lathe Turning/Cutting Holder Main Body KGD-S Model (Straight Type: 0°, Parting Type)
  • Volume Discount

[Specifications]·Machining applications: grooving / parting-off; holder angle (°): 0; type: modular type (blade); compatible tip: GDM, GDMS, GDG, GDGS

Part Number

Configured Part Number is shown.

Part Number
KGDL2020-C
KGDL2525-C
KGDL3232-C
KGDR2020-C
KGDR2525-C
KGDR3232-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
H1
(mm)
L
(mm)
1 Piece(s)Available

11 Days or more

Left-hand2020104
1 Piece(s)Available

9 Days or more

Left-hand2525129
1 Piece(s)Available

10 Days or more

Left-hand3232149
1 Piece(s)Available

10 Days or more

Right-hand2020104
1 Piece(s)Available

12 Days or more

Right-hand2525129
1 Piece(s)Available

12 Days or more

Right-hand3232149

Loading...

  1. 1

Additional Products in this Category

Tech Support