(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Inner diameter profiling | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Clearance angle | 5° | Protrusion length (L/D) | Up to 4 | Lubrication Hole Y/N | NA |
L3(mm) | - | Standard corner R (rε) | 0.4 |
Please check the type/dimensions/specifications of the part S10L-SVPCL08-14A in the S-SVPC (B)-A Type Steel Bar (Undercutting and Profiling) series.
Part Number |
---|
S10L-SVPCR08-14A |
S12M-SVPBR11-18A |
S16Q-SVPBL11-22A |
S16Q-SVPBR11-22A |
S20R-SVPBL11-26A |
S20R-SVPBR11-26A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy