(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-STLB (P)-A Type Steel Bar (Inner Diameter, Inner End Surface Machining) Steel Bar (Inner Diameter, Inner End Surface Machining)

S-STLB (P)-A Type Steel Bar (Inner Diameter, Inner End Surface Machining) Steel Bar (Inner Diameter, Inner End Surface Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clearance Angle: 11°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4

Part Number

Configured Part Number is shown.

Part Number
S06H-STLBL06-08A
S06H-STLBR06-08A
S08X-STLPL09-10A
S10L-STLPL09-12A
S10L-STLPL11-12A
S10L-STLPR09-12A
S10L-STLPR11-12A
S12M-STLPL11-14A
S12M-STLPR11-14A
S16Q-STLPL11-18A
S16Q-STLPR11-18A
S20R-STLPL11-22A
S20R-STLPR11-22A
S25S-STLPL16-27A
S25S-STLPR16-27A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

10 Days or more

8Left-hand100653.80.512-1212°FT-60.2SB-2035TR
1 Piece(s)Available

10 Days or more

8Right-hand100653.80.512-1212°FT-60.2SB-2035TR
1 Piece(s)Available

10 Days or more

10Left-hand1208750.516221610°FT-80.4SB-2035TR
1 Piece(s)Available

10 Days or more

12Left-hand1401096.20.9202520FT-80.4SB-2035TR
1 Piece(s)Available

10 Days or more

12Left-hand14010960.720262010°FT-100.4SB-3060TR
1 Piece(s)Available

10 Days or more

12Right-hand1401096.20.9202520FT-80.4SB-2035TR
1 Piece(s)Available

8 Days or more

12Right-hand14010960.720262010°FT-100.4SB-3060TR
1 Piece(s)Available

10 Days or more

14Left-hand15012117.20.8243024FT-100.4SB-3060TR
1 Piece(s)Available

8 Days or more

14Right-hand15012117.20.8243024FT-100.4SB-3060TR
1 Piece(s)Available

10 Days or more

18Left-hand18016159.20.73036303.5°FT-100.4SB-3060TR
1 Piece(s)Available

8 Days or more

18Right-hand18016159.20.73036303.5°FT-100.4SB-3060TR
1 Piece(s)Available

10 Days or more

22Left-hand200201911.20.7364637FT-100.4SB-3060TR
1 Piece(s)Available

8 Days or more

22Right-hand200201911.20.7364637FT-100.4SB-3060TR
1 Piece(s)Available

10 Days or more

27Left-hand250252413.70.7465546FT-150.4SB-4065TR
1 Piece(s)Available

8 Days or more

27Right-hand150252413.70.7465546FT-150.4SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw-on
Clearance angle 11° Protrusion length (L/D) Up to 4 Lubrication Hole Y/N NA

Additional Products in this Category

Tech Support