(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-STLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining)

S-STLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
•Standard corner Dimension R (rε): 0.4

Part Number

Configured Part Number is shown.

Part Number
S08X-STLCL09-10A
S10L-STLCL09-12A
S10L-STLCL11-12A
S10L-STLCR11-12A
S12M-STLCR11-14A
S16Q-STLCL11-18A
S16Q-STLCR11-18A
S20R-STLCL11-22A
S20R-STLCR11-22A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

12 Days or more

10Left-hand1208750.916221612°FT-7SB-2250TR
1 Piece(s)Available

12 Days or more

12Left-hand1401096.20.920262012°FT-7SB-2250TR
1 Piece(s)Available

12 Days or more

12Left-hand1401096.20.720262010°FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

12Right-hand1401096.20.720262010°FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

14Right-hand15012117.20.7243025FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

18Left-hand18016159.20.7303931FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

18Right-hand18016159.20.7303931FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

22Left-hand200201911.20.7364436FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

22Right-hand200201911.20.7364436FT-8SB-2560TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw-on
Protrusion length (L/D) Up to 4 Lubrication Hole Y/N NA Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support