(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-SDQC-AE Type Excellent Bar (Profiling)

A-SDQC-AE Type Excellent Bar (Profiling)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
•Oil Hole Presence: Included

Part Number

Configured Part Number is shown.

Part Number
A10L-SDQCL07-13AE
A10L-SDQCR07-13AE
A12M-SDQCL07-16AE
A12M-SDQCR07-16AE
A16Q-SDQCL07-20AE
A16Q-SDQCR07-20AE
A20R-SDQCL11-25AE
A20R-SDQCR11-25AE
A25S-SDQCR11-30AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

10 Days or more

13Left-hand1401097.52.1192110°FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

13Right-hand1401097.52.1192110°FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

16Left-hand15012119.252.62225FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

16Right-hand15012119.252.62225FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

20Left-hand180161511.32.62532FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

20Right-hand180161511.32.62532FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

25Left-hand200201914.43.73137FT-15SB-4065TR
1 Piece(s)Available

10 Days or more

25Right-hand200201914.43.73137FT-15SB-4065TR
1 Piece(s)Available

10 Days or more

30Right-hand250252416.93.73845FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Inner diameter profiling Clamp Shape Screw-on
Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available L3(mm) -
Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support