(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Minor Diameter
•Compatible Tip Shape: C (80° Diamond)
•Clearance Angle: 11°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
Part Number
Configured Part Number is shown.
S25S-SCLPL09-27A
Applicable Tip Shape | C (80° Diamond-Shape) | Minimum Machining Diameter φA | 27 |
---|---|---|---|
Application | Internal Diameter | Selfishly | Left-hand |
Clamp Shape | Screw-on | Full length L1 | 250 |
Clearance angle | 11° | Shank diameter φD | 25 |
Protrusion length (L/D) | Up to 4 | Lubrication Hole Y/N | NA |
H(mm) | 24 | F(mm) | 13.5 |
Show More | |||
L2(mm) | 46 | L3(mm) | 55 |
L4(mm) | 46 | θ | 0° |
Wrench | FT-15 | Standard corner R (rε) | 0.4 |
Clamp screw | SB-4065TR | - | - |
Show Less |
Applicable Tip Shape | C (80° Diamond-Shape) | Minimum Machining Diameter φA | 27 | Application | Internal Diameter |
---|---|---|---|---|---|
Selfishly | Left-hand | Clamp Shape | Screw-on | Full length L1 | 250 |
Clearance angle | 11° | Shank diameter φD | 25 | Protrusion length (L/D) | Up to 4 |
Lubrication Hole Y/N | NA | H(mm) | 24 | F(mm) | 13.5 |
L2(mm) | 46 | L3(mm) | 55 | L4(mm) | 46 |
θ | 0° | Wrench | FT-15 | Standard corner R (rε) | 0.4 |
Clamp screw | SB-4065TR |
Please check the type/dimensions/specifications of the part S25S-SCLPL09-27A in the S-SCLP-A Type Steel Bar (Inner Diameter, Inner End Surface Machining) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy