(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-SCLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining)

S-SCLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: C (80° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4

Part Number

Configured Part Number is shown.

S25S-SCLCR09-27A

Part Number
S25S-SCLCR09-27A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Minimum Machining Diameter φA 27 Application Internal Diameter
Selfishly Right-hand Clamp Shape Screw-on Full length L1 250
Clearance angle Shank diameter φD 25 Protrusion length (L/D) Up to 4
Lubrication Hole Y/N NA H(mm) 24 F(mm) 13.5
L2(mm) 46 L3(mm) 55 L4(mm) 46
θ Wrench FT-15 Standard corner R (rε) 0.4
Clamp screw SB-4065TR

Please check the type/dimensions/specifications of the part S25S-SCLCR09-27A in the S-SCLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining) series.

Additional Products in this Category

Tech Support